IESNA:LM-63-2002
[TEST]P1642279
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-36)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA5C-722-U-SL4-HSS
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 5SQUARE 205W 70CRI 2200K FIXTURE w/ TYPE III SPILL CONTROL DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (80) 2200K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.70A 204.6W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2200K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]18486.6
TILT=NONE
80 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 204.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 40 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
3136.9 3372.4 3441.3 3500.2 3510.3 3498.5 3513.6 3567.5 3646.5 3791.2 3982.9 4211.7 4458.9 4697.8 4919.8 
5143.5 5328.5 5476.5 5646.4 5855.0 6085.4 6352.8 6692.6 7069.3 7501.6 7891.8 8297.2 8448.6 7513.4 5713.7 
3197.4 1081.5 640.8 191.7 0.0 0.0 0.0 
3136.9 3384.1 3454.8 3503.6 3508.6 3498.5 3518.7 3572.5 3660.0 3799.6 3994.7 4225.1 4470.7 4696.1 4919.8 
5131.7 5323.5 5488.3 5648.1 5834.8 6048.4 6317.5 6657.3 7020.6 7457.9 7871.6 8335.9 8561.3 7725.3 5960.9 
3464.9 1170.7 674.5 227.1 0.0 0.0 0.0 
3136.9 3382.5 3444.7 3496.8 3512.0 3520.4 3560.7 3639.8 3745.8 3892.1 4087.2 4315.9 4551.4 4773.4 4983.7 
5192.3 5394.1 5579.1 5774.2 5976.1 6208.2 6499.2 6849.0 7286.3 7826.2 8329.1 9015.4 9467.8 9040.6 7533.6 
5611.1 2610.4 972.2 536.5 114.4 0.0 0.0 
3136.9 3387.5 3439.6 3485.1 3513.6 3545.6 3607.8 3710.4 3836.6 3988.0 4179.7 4396.7 4623.7 4832.3 5042.6 
5257.9 5479.9 5715.4 5982.8 6268.7 6606.8 6995.3 7461.2 8049.9 8751.3 9494.7 10350.9 11124.6 11168.3 9144.9 
6886.0 4260.4 2121.0 787.2 243.9 0.0 0.0 
3136.9 3375.7 3417.8 3453.1 3493.5 3545.6 3623.0 3728.9 3853.4 3996.4 4157.8 4339.5 4548.1 4754.9 4987.1 
5252.8 5547.2 5885.2 6253.6 6660.6 7116.4 7663.1 8309.0 9114.6 10044.8 10931.2 11822.6 12525.7 12816.6 11526.6 
7738.8 5108.2 2687.8 1052.9 275.8 0.0 0.0 
3136.9 3357.2 3397.6 3426.2 3469.9 3533.8 3611.2 3715.5 3836.6 3969.5 4117.5 4292.4 4492.6 4711.2 4963.5 
5254.5 5601.0 5994.6 6426.8 6916.3 7436.0 8051.6 8813.5 9639.4 10530.8 11341.6 12098.4 12741.0 13021.8 11994.2 
8166.0 4724.7 2228.6 656.0 107.6 0.0 0.0 
3136.9 3353.9 3392.5 3407.7 3454.8 3518.7 3604.5 3702.0 3809.7 3929.1 4062.0 4230.2 4418.5 4643.9 4901.3 
5219.2 5579.1 6009.7 6487.4 7023.9 7654.7 8332.5 9107.9 9938.8 10719.2 11393.7 12009.3 12584.5 12646.8 11353.3 
7930.5 3999.7 1759.3 555.1 107.6 1.7 0.0 
3136.9 3328.6 3365.6 3370.7 3404.3 3473.3 3557.4 3654.9 3744.1 3838.3 3959.4 4102.3 4287.4 4511.1 4795.3 
5168.7 5597.6 6085.4 6682.5 7267.8 8011.2 8692.4 9410.6 10086.8 10658.7 11129.6 11597.2 11831.0 11202.0 9126.4 
5855.0 2908.1 1074.8 613.9 348.2 8.4 0.0 
3136.9 3283.2 3313.5 3308.4 3325.3 3380.8 3461.5 3552.3 3641.5 3730.6 3836.6 3977.9 4161.2 4410.1 4738.1 
5172.1 5703.6 6357.9 7069.3 7866.6 8657.1 9335.0 9965.7 10445.1 10838.6 11127.9 11244.0 10761.3 8971.7 5782.6 
2561.6 941.9 479.4 248.9 45.4 5.0 0.0 
3136.9 3226.0 3236.1 3231.1 3242.8 3283.2 3353.9 3434.6 3522.1 3614.6 3723.9 3875.3 4083.8 4376.5 4778.5 
5315.0 5971.0 6771.6 7602.5 8413.2 9079.3 9587.3 9962.3 10253.3 10424.9 10428.2 10016.2 8630.2 5717.0 2504.5 
654.3 248.9 132.9 72.3 30.3 6.7 0.0 
3136.9 3162.1 3125.1 3103.2 3104.9 3138.6 3199.1 3268.1 3333.7 3407.7 3501.9 3623.0 3794.5 4050.2 4391.6 
4860.9 5461.4 6139.2 6882.6 7488.2 7938.9 8208.0 8403.1 8534.3 8488.9 8182.8 7277.9 5542.1 3036.0 1019.3 304.4 
161.5 112.7 94.2 69.0 15.1 0.0 
3136.9 3116.7 3054.5 3000.6 2977.1 2988.9 3022.5 3061.2 3099.9 3147.0 3204.2 3286.6 3406.0 3584.3 3833.2 
4198.2 4643.9 5212.4 5804.5 6258.6 6583.2 6743.0 6815.4 6786.8 6574.8 6117.3 5180.5 3723.9 1872.0 635.8 217.0 
141.3 116.1 99.2 67.3 18.5 0.0 
3136.9 3057.8 2962.0 2876.2 2820.7 2792.1 2785.4 2787.0 2787.0 2787.0 2788.7 2802.2 2835.8 2894.7 3002.3 
3177.3 3404.3 3681.8 3967.8 4146.1 4173.0 4051.9 3823.1 3485.1 3010.7 2422.0 1712.3 1041.1 492.8 210.2 111.0 74.0 
40.4 25.2 13.5 5.0 0.0 
3136.9 2988.9 2820.7 2655.8 2509.5 2385.0 2274.0 2159.7 2028.5 1882.1 1720.7 1542.4 1342.2 1135.3 933.5 740.1 575.2 
454.1 375.1 328.0 292.7 264.1 237.2 213.6 190.1 166.5 143.0 121.1 95.9 72.3 50.5 35.3 23.5 13.5 10.1 6.7 0.0 
3136.9 2923.3 2677.7 2422.0 2173.1 1929.2 1680.3 1428.0 1172.3 935.2 731.7 570.2 471.0 422.2 391.9 361.6 338.1 312.8 
289.3 264.1 240.5 218.7 200.2 181.7 163.2 141.3 119.4 102.6 84.1 65.6 47.1 32.0 21.9 15.1 11.8 8.4 0.0 
3136.9 2861.0 2533.1 2189.9 1816.5 1466.7 1132.0 859.5 645.9 518.0 471.0 444.0 418.8 395.3 365.0 339.8 316.2 294.3 
274.2 252.3 233.8 213.6 193.4 173.2 153.1 134.6 116.1 99.2 84.1 69.0 50.5 38.7 28.6 20.2 13.5 8.4 0.0 
3136.9 2780.3 2396.8 1956.1 1502.0 1100.0 768.7 570.2 492.8 467.6 445.7 425.5 403.7 380.1 349.9 328.0 304.4 282.6 
264.1 243.9 225.4 205.2 183.3 161.5 139.6 121.1 102.6 87.5 72.3 62.2 50.5 38.7 28.6 21.9 16.8 11.8 0.0 
3136.9 2741.6 2274.0 1766.1 1232.9 842.7 582.0 497.9 474.3 452.5 433.9 415.4 393.6 368.4 343.1 319.6 296.0 275.8 
255.7 233.8 210.2 186.7 163.2 139.6 117.7 100.9 84.1 70.6 60.6 52.1 45.4 38.7 32.0 26.9 21.9 16.8 0.0 
3136.9 2694.5 2191.6 1618.1 1069.7 689.6 519.7 486.1 465.9 447.4 428.9 410.4 390.2 365.0 341.4 316.2 291.0 265.8 242.2 
217.0 190.1 164.8 139.6 114.4 94.2 77.4 63.9 55.5 50.5 47.1 45.4 42.0 38.7 32.0 26.9 20.2 0.0 
3136.9 2654.2 2117.6 1503.7 953.7 607.2 502.9 481.0 460.9 442.4 423.9 405.4 385.2 359.9 334.7 309.5 282.6 254.0 225.4 
196.8 168.2 141.3 116.1 95.9 77.4 63.9 55.5 50.5 48.8 47.1 47.1 45.4 42.0 37.0 30.3 23.5 0.0 
3136.9 2632.3 2078.9 1456.6 896.5 573.6 499.5 477.7 459.2 440.7 420.5 400.3 380.1 354.9 329.7 304.4 275.8 243.9 213.6 
183.3 154.7 127.8 104.3 84.1 69.0 58.9 52.1 48.8 47.1 47.1 47.1 45.4 42.0 38.7 33.6 25.2 0.0 
3136.9 2644.1 2087.3 1448.2 906.6 565.1 499.5 479.4 459.2 439.0 420.5 400.3 378.4 353.2 329.7 302.8 272.5 242.2 210.2 
180.0 151.4 124.5 100.9 82.4 67.3 57.2 50.5 48.8 47.1 47.1 47.1 45.4 42.0 38.7 33.6 25.2 0.0 
